IESNA:LM-63-2002
[TEST]P1295306
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2509-551-15)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS09R70W2N902765DE010 E3LSWW1H_6500K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R70 optic, 6500K CCT AND, 90CRI , E3LSWW1H TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 6500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]300
TILT=NONE
1 -1 1 38 21 1 1 -0.25 -0.25 0
1 1 9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 26 27.5 30 32.5 35 37.5 40 42.5 45
47.5 50 52.5 55 57.5 60 62.5 65 67.5 70
72.5 75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180
150.6 167.6 184.6 204.2 222.9 245.9 265.5 279.9 289.3 295.3
297 297 296.1 291 279.9 266.3 249.3 228 207.6 186.3
163.4 140.4 117.4 94.4 78.3 64.7 52.8 40.8 30.6 21.3
13.6 6.8 2.6 0.9 0 0 0 0
150.6 166.8 185.5 204.2 222.9 245.1 264.6 278.2 288.4 293.6
296.1 296.1 295.3 289.3 278.2 264.6 246.8 227.2 205.9 184.6
161.7 141.2 116.6 95.3 79.1 65.5 51.9 40.8 30.6 21.3
13.6 7.7 2.6 0.9 0 0 0 0
150.6 166.8 184.6 201.7 218.7 239.9 257.8 270.6 279.9 285
285.9 285.9 284.2 278.2 266.3 252.7 236.5 217.8 197.4 177
155.7 136.1 113.2 93.6 75.7 63 50.2 39.1 28.9 20.4
13.6 6.8 2.6 0.9 0 0 0 0
150.6 165.1 181.2 197.4 211.9 228.9 244.2 256.1 262.9 266.3
265.5 264.6 262.1 256.1 245.9 233.1 216.1 199.1 181.2 163.4
145.5 125.9 106.4 89.3 73.2 59.6 46.8 36.6 27.2 19.6
11.9 6.8 2.6 0.9 0 0 0 0
150.6 163.4 177 191.4 202.5 215.3 226.3 235.7 240.8 240.8
238.2 236.5 233.1 225.5 217 205.1 190.6 173.6 158.3 142.1
126.8 111.5 96.1 80.8 66.4 54.5 42.5 33.2 23.8 17
11.1 6 2.6 0.9 0 0 0 0
150.6 161.7 171.9 182.9 191.4 199.1 205.9 210.2 212.7 211.9
207.6 205.1 200.8 192.3 182.9 176.1 168.5 154.9 135.3 119.1
106.4 92.7 80 68.9 56.2 45.1 35.7 28.1 20.4 14.5
9.4 6 2.6 0.9 0 0 0 0
150.6 159.1 166.8 174.4 179.5 182.9 183.8 184.6 183.8 180.4
175.3 172.7 167.6 159.1 149.8 139.5 131 125.9 110.6 119.1
86.8 74.9 63.8 53.6 44.2 35.7 28.9 23 17.9 13.6
9.4 5.1 1.7 0.9 0 0 0 0
150.6 156.6 160.8 164.2 165.9 165.9 164.2 160.8 156.6 150.6
144.6 142.1 137 129.3 120.8 111.5 102.1 102.1 97.9 84.2
68.9 57.9 49.4 42.5 35.7 29.8 24.7 20.4 16.2 11.9
8.5 5.1 1.7 0.9 0 0 0 0
150.6 154 154.9 154.9 153.2 150.6 145.5 139.5 133.6 125.9
118.3 115.7 110.6 103 95.3 86.8 79.1 72.3 67.2 57.9
52.8 45.1 39.1 34.9 29.8 26.4 22.1 18.7 15.3 11.1
7.7 4.3 1.7 0 0 0 0 0
150.6 151.5 149.8 146.4 141.2 136.1 129.3 121.7 114 106.4
98.7 95.3 91 83.4 75.7 69.8 63 57 51.1 46.8
41.7 37.4 33.2 29.8 26.4 23.8 20.4 17 13.6 10.2
6.8 4.3 1.7 0 0 0 0 0
150.6 149.8 146.4 142.1 136.1 129.3 121.7 114 105.5 97.9
90.2 87.6 82.5 75.7 68.9 63 57 51.9 46.8 42.5
38.3 34 31.5 28.1 24.7 22.1 19.6 16.2 12.8 9.4
6.8 3.4 1.7 0 0 0 0 0
150.6 148.1 143.8 138.7 131.9 124.2 115.7 107.2 98.7 91
82.5 80 76.6 68.9 63 57 51.9 46.8 42.5 39.1
34.9 32.3 28.9 26.4 23.8 21.3 17.9 15.3 12.8 9.4
6 3.4 1.7 0 0 0 0 0
150.6 145.5 139.5 131.9 123.4 114 105.5 96.1 87.6 80
72.3 69.8 65.5 59.6 53.6 48.5 44.2 40.8 36.6 34
31.5 28.9 26.4 23.8 21.3 18.7 17 14.5 11.1 8.5
5.1 3.4 0.9 0 0 0 0 0
150.6 143.8 135.3 125.9 116.6 106.4 97 87.6 79.1 71.5
64.7 62.1 58.7 52.8 47.6 43.4 39.1 35.7 33.2 29.8
27.2 25.5 23.8 21.3 19.6 17 15.3 12.8 10.2 7.7
5.1 2.6 0.9 0 0 0 0 0
150.6 141.2 131 120.8 109.8 100.4 90.2 80.8 72.3 65.5
58.7 56.2 52.8 47.6 43.4 39.1 35.7 32.3 29.8 27.2
24.7 23 21.3 19.6 17.9 16.2 13.6 11.1 9.4 6.8
4.3 2.6 0 0 0 0 0 0
150.6 139.5 128.5 116.6 105.5 96.1 85.9 76.6 68.1 60.4
54.5 51.9 48.5 44.2 40 35.7 33.2 29.8 27.2 25.5
23 21.3 19.6 17.9 16.2 14.5 11.9 10.2 8.5 6
3.4 1.7 0 0 0 0 0 0
150.6 137.8 125.9 114 102.1 91.9 81.7 72.3 64.7 57
51.1 48.5 45.9 40.8 37.4 33.2 30.6 28.1 25.5 23.8
21.3 19.6 17.9 16.2 15.3 13.6 11.1 9.4 7.7 5.1
3.4 1.7 0 0 0 0 0 0
150.6 137 123.4 111.5 100.4 89.3 79.1 69.8 62.1 54.5
48.5 46.8 43.4 39.1 35.7 32.3 28.9 26.4 24.7 22.1
20.4 18.7 17 15.3 13.6 11.9 10.2 8.5 6.8 4.3
2.6 0.9 0 0 0 0 0 0
150.6 136.1 122.5 109.8 97.9 87.6 77.4 68.1 60.4 53.6
47.6 45.1 42.5 38.3 34 31.5 28.1 25.5 23.8 21.3
19.6 17.9 16.2 14.5 13.6 11.1 9.4 7.7 6 4.3
2.6 0.9 0 0 0 0 0 0
150.6 136.1 121.7 108.9 97.9 86.8 76.6 68.1 59.6 52.8
46.8 44.2 41.7 37.4 34 30.6 28.1 25.5 23 21.3
19.6 17.9 16.2 14.5 12.8 11.1 9.4 7.7 5.1 3.4
1.7 0.9 0 0 0 0 0 0
150.6 136.1 121.7 108.9 97 86.8 76.6 67.2 60.4 52.8
45.9 44.2 41.7 37.4 34 30.6 28.1 25.5 23 21.3
19.6 17.9 16.2 14.5 12.8 11.1 9.4 7.7 6 3.4
1.7 0.9 0 0 0 0 0 0
